To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

1.85mm Female Threaded Connector Field Replaceable Attachment 0.009 inch Pin

Product ID: PE44339

Pricing

QuantityPrice
1-9$143.44
10-24$137.70
25-99$131.96
100-249$126.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 150
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series1.85mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount MethodThreaded
Minimum FrequencyDC
Maximum Frequency65 GHz
Interface Type 1.009 inch Pin

Description

1.85mm Female Threaded Connector Field Replaceable Attachment 0.009 inch Pin

PE44339 1.85mm female threaded connector has an interface type of .009 inch pin and a 50 Ohm impedance. Pasternack 1.85mm female threaded connector uses shield/contact as an attachment method. Our female 1.85mm connector provides a minimum frequency of DC and a maximum frequency of 65 GHz.

The Pasternack 1.85mm female threaded connector has a PPO dielectric type and a VSWR of 1.33. The Pasternack 1.85mm connector has a passivated stainless steel body. Our PE44339 1.85mm connector uses beryllium copper contact. This 1.85mm female threaded RF connector is REACH compliant.

This Pasternack female 1.85mm threaded connector will ship the same day as purchased. Our threaded 1.85mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.85mm connector cable assemblies that will ship the same day as well.